Vidensøgning
Download dokument () af 20
We make what matters work*

F5780084
Modelkode: LPHF-60-5-E

Eaton LOFPLEAT HF High Flow Filter Cartridge, LPHF-60-5-E, Pleated, Polypropylene, 5.0 µm, 60", EPDM O-ring

General specifications

Product Name
Eaton LOFPLEAT HF High Flow Filter Cartridge
Catalog Number
F5780084
Product Length/Depth
1524 mm
Product Weight
2.4 kg
Certifications
ISO 9001
Model Code
LPHF-60-5-E

Produktspecifikationer

Design
Pleated
Retention rating
5.0 µm
Differential pressure in flow direction - max
3.0 bar at 21 °C
Adapter material
Polypropylene
Cage material
Polypropylene
End cap material
Polypropylene
Filter material type
Polypropylene
Gasket/O-ring material
EPDM
Retention type
Absolute
Operating temperature - max
80 °C
Retention efficiency
99.9%
Adaptor
SOE 222 O-rings with spear
Cartridge length
40"

Eksportér produktspecifikation