Vidensøgning
Download dokument () af 20
We make what matters work*

F5780120
Modelkode: LPEE-30-1-3T

Eaton LOFPLEAT EE Pleated Filter Cartridge, LPEE-30-1-3T, Pleated, Polypropylene, 1.0 µm, 30", Code 3, FEP/FKM O-rings

General specifications

Product Name
Eaton LOFPLEAT EE Pleated Filter Cartridge
Catalog Number
F5780120
Product Length/Depth
762 mm
Product Weight
0.93 kg
Certifications
ISO 9001
Model Code
LPEE-30-1-3T

Produktspecifikationer

Adapter code
3
Design
Pleated
Retention rating
1.0 µm
Differential pressure in flow direction - max
4.0 bar at 21 °C
Adapter material
Polypropylene
Cage material
Polypropylene
End cap material
Polypropylene
Filter material type
Polypropylene
Gasket/O-ring material
FEP/FKM
Inner core material
Polypropylene
Retention type
Nominal
Operating temperature - max
80 °C
Retention efficiency
90%
Adaptor
SOE 226 O-rings double bayonet adapter with spear
Cartridge length
30"

Eksportér produktspecifikation