Vidensøgning
Download dokument () af 20
We make what matters work*

F5803089
Modelkode: PO-25-P02A-40L

Eaton SNAP-RING Filter Bag, PO-25-P02A-40L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 25 µm, Nominal

General specifications

Product Name
Eaton SNAP-RING Filter Bag
Catalog Number
F5803089
Product Length/Depth
810 mm
Product Weight
0.15 kg
Certifications
ISO 9001
Halal
Kosher
Model Code
PO-25-P02A-40L

Produktspecifikationer

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Stainless steel snap-ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
25.0 µm
Operating temperature - max
110 °C
Flow rate - max
40 m³/h
Filter area
0.48 m²
Packaging
40 bags/box

Eksportér produktspecifikation