Vidensøgning
Download dokument () af 20
We make what matters work*

F5842229
Modelkode: PO-1-P01E-30L

Eaton SENTINEL Filter Bag, PO-1-P01E-30L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 1 µm, Nominal

General specifications

Product Name
Eaton SENTINEL Filter Bag
Catalog Number
F5842229
Product Length/Depth
430 mm
Product Weight
0.15 kg
Certifications
ISO 9001
Halal
Kosher
Model Code
PO-1-P01E-30L

Produktspecifikationer

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
1.0 µm
Operating temperature - max
90 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
30 bags/box

Eksportér produktspecifikation