Vidensøgning
Download dokument () af 20
We make what matters work*

F5844619
Modelkode: PEMU-100-P01S-60L

Eaton Multifilament Filter Bag, PEMU-100-P01S-60L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 100 µm, Nominal

General specifications

Product Name
Eaton Multifilament Filter Bag
Catalog Number
F5844619
Product Length/Depth
430 mm
Product Weight
0.1 kg
Certifications
ISO 9001
Kosher
Halal
Model Code
PEMU-100-P01S-60L

Produktspecifikationer

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Polyester
Filter media type
Mesh
Retention type
Nominal
Ring type
Zinc-plated steel snap-ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
100 µm
Operating temperature - max
145 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
60 bags/box

Eksportér produktspecifikation