Vidensøgning
Download dokument () af 20
We make what matters work*

F5844709
Modelkode: PEMU-400-P02S-60X

Eaton Multifilament Filter Bag, PEMU-400-P02S-60X, Size 02: Dia 7 x 32" L (180 x 810 mm), Polyester, 400 µm, Nominal

General specifications

Product Name
Eaton Multifilament Filter Bag
Catalog Number
F5844709
Product Length/Depth
810 mm
Product Weight
0.11 kg
Certifications
ISO 9001
Kosher
Halal
Model Code
PEMU-400-P02S-60X

Produktspecifikationer

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Polyester
Filter media type
Mesh
Retention type
Nominal
Ring type
Zinc-plated steel snap-ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
400 µm
Operating temperature - max
145 °C
Flow rate - max
40 m³/h
Filter area
0.48 m²
Packaging
40 bags/box

Eksportér produktspecifikation