Vidensøgning
Download dokument () af 20
We make what matters work*

F5845269
Modelkode: PE-5-P02H-30L

Eaton SENTINEL Filter Bag, PE-5-P02H-30L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polyester, 5 µm, Nominal

General specifications

Product Name
Eaton SENTINEL Filter Bag
Catalog Number
F5845269
Product Length/Depth
810 mm
Product Weight
0.16 kg
Certifications
Halal
ISO 9001
Kosher
Model Code
PE-5-P02H-30L

Produktspecifikationer

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polyester
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polyester SENTINEL ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
5.0 µm
Operating temperature - max
150 °C
Flow rate - max
40 m³/h
Filter area
0.48 m²
Packaging
30 bags/box

Eksportér produktspecifikation