Vidensøgning
Download dokument () af 20
We make what matters work*

F5851389
Modelkode: PO-100-P04E-50L

Eaton SENTINEL Filter Bag, PO-100-P04E-50L, Size 04: Dia 4 x 15" L (100 x 380 mm), Polypropylene, 100 µm, Nominal

General specifications

Product Name
Eaton SENTINEL Filter Bag
Catalog Number
F5851389
Product Length/Depth
380 mm
Product Weight
0.07 kg
Certifications
ISO 9001
Kosher
Halal
Model Code
PO-100-P04E-50L

Produktspecifikationer

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Welded polypropylene SENTINEL seal ring
Filter bag size
Size 04: Dia 4 x 15” L (100 x 380 mm)
Differential pressure - max
2.5 bar
Retention rating
100 µm
Operating temperature - max
90 °C
Flow rate - max
12 m³/h
Filter area
0.16 m²
Packaging
50 bags/box

Eksportér produktspecifikation