Vidensøgning
Download dokument () af 20
We make what matters work*

F5860529
Modelkode: NMO-100-P43R-R-50S

Eaton BANDSEAL Filter Bag, NMO-100-P43R-R-50S, Size 43: Width 5.5 x 12" L (140 x 305 mm), Nylon, 100 µm, Nominal

General specifications

Product Name
Eaton BANDSEAL Filter Bag
Catalog Number
F5860529
Product Length/Depth
305 mm
Product Weight
0.05 kg
Certifications
ISO 9001
Kosher
Halal
Model Code
NMO-100-P43R-R-50S

Produktspecifikationer

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Ring type
None
Filter bag size
Size 43: Width 5.5 x 12” L (140 x 305 mm)
Differential pressure - max
2.5 bar
Retention rating
100 µm
Operating temperature - max
190 °C
Flow rate - max
6 m³/h
Filter area
0.08 m²
Packaging
50 bags/box

Eksportér produktspecifikation