Eaton BANDSEAL Filter Bag, NMO-200-P43R-R-50S, Size 43: Width 5.5 x 12" L (140 x 305 mm), Nylon, 200 µm, Nominal
| Product Name |
Eaton BANDSEAL Filter Bag
|
| Catalog Number |
F5860549
|
| Product Length/Depth |
305 mm
|
| Product Weight |
0.05 kg
|
| Certifications |
Halal
ISO 9001 Kosher |
| Model Code |
NMO-200-P43R-R-50S
|
| Capacity type |
Standard
|
| Construction type |
Sewn
|
| Cover layer material |
Plain
|
| Filter material type |
Nylon
|
| Filter media type |
Mesh
|
| Retention type |
Nominal
|
| Ring type |
None
|
| Filter bag size |
Size 43: Width 5.5 x 12” L (140 x 305 mm)
|
| Differential pressure - max |
2.5 bar
|
| Retention rating |
200 µm
|
| Operating temperature - max |
190 °C
|
| Flow rate - max |
6 m³/h
|
| Filter area |
0.08 m²
|
| Packaging |
50 bags/box
|