Vidensøgning
Download dokument () af 20
We make what matters work*

F5860559
Modelkode: NMO-250-P43R-R-50S

Eaton BANDSEAL Filter Bag, NMO-250-P43R-R-50S, Size 43: Width 5.5 x 12" L (140 x 305 mm), Nylon, 250 µm, Nominal

General specifications

Product Name
Eaton BANDSEAL Filter Bag
Catalog Number
F5860559
Product Length/Depth
305 mm
Product Weight
0.01 kg
Certifications
ISO 9001
Kosher
Halal
Model Code
NMO-250-P43R-R-50S

Produktspecifikationer

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Filter bag size
Size 43: Width 5.5 x 12” L (140 x 305 mm)
Differential pressure - max
2.5 bar
Retention rating
250 µm
Operating temperature - max
190 °C
Flow rate - max
6 m³/h
Filter area
0.08 m²
Packaging
50 bags/box

Eksportér produktspecifikation