Vidensøgning
Download dokument () af 20
We make what matters work*

F5860599
Modelkode: NMO-25-P45R-R-50S

Eaton BANDSEAL Filter Bag, NMO-25-P45R-R-50S, Size 45: Width 5.5 x 20" L (140 x 508 mm), Nylon, 25.0 µm, Nominal

General specifications

Product Name
Eaton BANDSEAL Filter Bag
Catalog Number
F5860599
Product Length/Depth
508 mm
Product Weight
0.03 kg
Certifications
ISO 9001
Kosher
Halal
Model Code
NMO-25-P45R-R-50S

Produktspecifikationer

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Filter bag size
Size 45: Width 5.5 x 20” L (140 x 508 mm)
Differential pressure - max
2.5 bar
Retention rating
25.0 µm
Operating temperature - max
190 °C
Flow rate - max
12 m³/h
Filter area
0.14 m²
Packaging
50 bags/box

Eksportér produktspecifikation