Vidensøgning
Download dokument () af 20
We make what matters work*

F5860629
Modelkode: NMO-100-P45R-R-50S

Eaton BANDSEAL Filter Bag, NMO-100-P45R-R-50S, Size 45: Width 5.5 x 20" L (140 x 508 mm), Nylon, 100 µm, Nominal

General specifications

Product Name
Eaton BANDSEAL Filter Bag
Catalog Number
F5860629
Product Length/Depth
508 mm
Product Weight
0.05 kg
Certifications
Kosher
Halal
ISO 9001
Model Code
NMO-100-P45R-R-50S

Produktspecifikationer

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Ring type
None
Filter bag size
Size 45: Width 5.5 x 20” L (140 x 508 mm)
Differential pressure - max
2.5 bar
Retention rating
100 µm
Operating temperature - max
190 °C
Flow rate - max
12 m³/h
Filter area
0.14 m²
Packaging
50 bags/box

Eksportér produktspecifikation