Vidensøgning
Download dokument () af 20
We make what matters work*

F5869179
Modelkode: AGF-57-E02E-O-20L

Eaton ACCUGAF Filter Bag, AGF-57-E02E-O-20L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 10 µm, High-efficiency

General specifications

Product Name
Eaton ACCUGAF Filter Bag
Catalog Number
F5869179
Product Length/Depth
810 mm
Product Weight
0.23 kg
Compliances
FDA 21CFR177
EC 1935/2004
EC 10/2011
Certifications
Halal
ISO 9001
Kosher
Model Code
AGF-57-E02E-O-20L

Produktspecifikationer

Capacity type
Standard
Construction type
Welded
Cover layer material
Polypropylene mesh
Filter material type
Polypropylene
Filter media type
Meltblown
Retention type
High efficiency
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
10.0 µm
Operating temperature - max
90 °C
Flow rate - max
15 m³/h
Filter area
0.48 m²
Packaging
20 bags/box

Eksportér produktspecifikation