Vidensøgning
Download dokument () af 20
We make what matters work*

F5869229
Modelkode: PGF-55-E02E-O-04X

Eaton PROGAF Filter Bag, PGF-55-E02E-O-04X, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 5.0 µm, High-Efficiency

General specifications

Product Name
Eaton PROGAF Filter Bag
Catalog Number
F5869229
Product Length/Depth
810 mm
Product Weight
0.67 kg
Compliances
EC 1935/2004
EC 10/2011
FDA 21CFR177
Certifications
ISO 9001
Kosher
Halal
Model Code
PGF-55-E02E-O-04X

Produktspecifikationer

Capacity type
High-capacity
Construction type
Welded
Cover layer material
Polypropylene mesh
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
High efficiency
Ring type
Welded polypropylene SENTINEL seal ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
5.0 µm
Operating temperature - max
90 °C
Flow rate - max
10 m³/h
Filter area
0.48 m²
Packaging
4 bags/box

Eksportér produktspecifikation