Vidensøgning
Download dokument () af 20
We make what matters work*

F5870619
Modelkode: LCR-130-T01E-25L

Eaton LOFCLEAR 100 Filter Bag, LCR-130-T01E-25L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polypropylene, 20.0 µm, High-Efficiency

General specifications

Product Name
Eaton LOFCLEAR 100 Filter Bag
Catalog Number
F5870619
Product Length/Depth
430 mm
Product Weight
0.2 kg
Compliances
FDA 21CFR177
Certifications
ISO 9001
Kosher
Halal
Model Code
LCR-130-T01E-25L

Produktspecifikationer

Capacity type
Standard
Construction type
Welded
Cover layer material
Spunbound polypropylene
Filter material type
Polypropylene
Filter media type
Meltblown
Retention type
High efficiency
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
20.0 µm
Operating temperature - max
90 °C
Flow rate - max
8 m³/h
Filter area
0.24 m²
Packaging
25 bags/box

Eksportér produktspecifikation