Vidensøgning
Download dokument () af 20
We make what matters work*

F5880024
Modelkode: LX-20-30 (15M)

Eaton LOFTREX Filter Cartridge, LX-20-30 (15M), Melt-blown, Polypropylene, 30.0 µm, 20", Code DOE

General specifications

Product Name
Eaton LOFTREX Filter Cartridge
Catalog Number
F5880024
Product Length/Depth
508 mm
Product Weight
0.25 kg
Certifications
ISO 9001
Model Code
LX-20-30 (15M)

Produktspecifikationer

Adapter code
()
Design
Melt-blown
Retention rating
30.0 µm
Differential pressure in flow direction - max
2.0 bar at 21 °C
Filter material type
Polypropylene
Retention type
Nominal
Operating temperature - max
65 °C
Retention efficiency
80%
Adaptor
DOE without end caps
Packaging
15 pcs/box
Cartridge length
20"

Eksportér produktspecifikation