Vidensøgning
Download dokument () af 20
We make what matters work*

F5880028
Modelkode: LX-30-3 (15L)

Eaton LOFTREX Filter Cartridge, LX-30-3 (15L), Melt-blown, Polypropylene, 3.0 µm, 30", Code DOE

General specifications

Product Name
Eaton LOFTREX Filter Cartridge
Catalog Number
F5880028
Product Length/Depth
762 mm
Product Weight
0.475 kg
Certifications
ISO 9001
Model Code
LX-30-3 (15L)

Produktspecifikationer

Adapter code
DOE
Design
Melt-blown
Retention rating
3.0 µm
Differential pressure in flow direction - max
2.0 bar at 21 °C
Adapter material
Polypropylene
Cage material
Polypropylene
End cap material
Polypropylene
Filter material type
Polypropylene
Gasket/O-ring material
Silicone
Inner core material
Polypropylene
Retention type
Nominal
Operating temperature - max
65 °C
Retention efficiency
80%
Adaptor
DOE with two flat gaskets
Packaging
15 pcs/box
Cartridge length
30"

Eksportér produktspecifikation