Vidensøgning
Download dokument () af 20
We make what matters work*

F5880358
Modelkode: LW-20-B-S-5 (30L)

Eaton LOFWIND Filter Cartridge, LW-20-B-S-5 (30L), String wound, Bleached cotton, 5.0 µm, 20", Code DOE, Silicone O-rings

General specifications

Product Name
Eaton LOFWIND Filter Cartridge
Catalog Number
F5880358
Product Length/Depth
508 mm
Product Weight
0.5 kg
Certifications
ISO 9001
Model Code
LW-20-B-S-5 (30L)

Produktspecifikationer

Adapter code
DOE
Design
String wound
Retention rating
5.0 µm
Differential pressure in flow direction - max
2.5 bar at 30 °C
Adapter material
Polypropylene
Cage material
Polypropylene
End cap material
Polypropylene
Filter material type
Bleached cotton
Gasket/O-ring material
Silicone
Inner core material
Polypropylene
Retention type
Nominal
Operating temperature - max
80 °C
Retention efficiency
Nominal
Adaptor
DOE with two flat gaskets
Packaging
30 pcs/box
Cartridge length
20"

Eksportér produktspecifikation