Vidensøgning
Download dokument () af 20
We make what matters work*

F5880516
Modelkode: LA-30-E-2-02 (10L)

Eaton LOFSORB Filter Cartridge, LA-30-E-2-02 (10L), Carbon, Activated carbon block, 5.0 µm, 30", Code DOE, Polypropylene Gasket

General specifications

Product Name
Eaton LOFSORB Filter Cartridge
Catalog Number
F5880516
Product Length/Depth
762 mm
Product Weight
0.9925 kg
Certifications
ISO 9001
Model Code
LA-30-E-2-02 (10L)

Produktspecifikationer

Adapter code
DOE
Design
Carbon
Retention rating
5.0 µm
Differential pressure in flow direction - max
2.5 bar
Adapter material
Polypropylene
Cage material
Polypropylene
End cap material
Polypropylene
Filter material type
Activated carbon block
Gasket/O-ring material
Polypropylene
Inner core material
Polypropylene
Retention type
Nominal
Operating temperature - max
52 °C
Retention efficiency
Nominal
Adaptor
DOE with two flat gaskets
Packaging
10 pcs/box
Cartridge length
30"

Eksportér produktspecifikation