Vidensøgning
Download dokument () af 20
We make what matters work*

F5880627
Modelkode: LT-20-3-A-3 (15M)

Eaton LOFTOP Filter Cartridge, LT-20-3-A-3 (15M), Melt-blown, Polypropylene, 3.0 µm, 20", Code 3, Silicone O-rings

General specifications

Product Name
Eaton LOFTOP Filter Cartridge
Catalog Number
F5880627
Product Length/Depth
508 mm
Product Weight
0.4 kg
Certifications
ISO 9001
Model Code
LT-20-3-A-3 (15M)

PRODUCT SPECIFICATIONS

Filter material type
Polypropylene
Design
Melt-blown
Inner core material
Polypropylene
Adapter material
Polypropylene
End cap material
Polypropylene
Retention rating
3.0 µm
Retention efficiency
99.98%
Retention type
Absolute
Cartridge length
20"
Adaptor
SOE 226 O-rings double bayonet adapter with spear
Adapter code
3
Gasket/O-ring material
Silicone
Operating temperature - max
80 °C
Packaging
15 pcs/box

Eksportér produktspecifikation