Vidensøgning
Download dokument () af 20
We make what matters work*

F5880634
Modelkode: LT-20-5-A-G (15M)

Eaton LOFTOP Filter Cartridge, LT-20-5-A-G (15M), Melt-blown, Polypropylene, 5.0 µm, 20", Code DOE, foamed polyethylene gaskets

Generelle specifikationer

Product Name
Eaton LOFTOP Filter Cartridge
Catalog Number
F5880634
Product Length/Depth
508 mm
Product Weight
0.38 kg
Certifications
ISO 9001
Model Code
LT-20-5-A-G (15M)

PRODUCT SPECIFICATIONS

Filter material type
Polypropylene
Design
Melt-blown
Inner core material
Polypropylene
Retention rating
5.0 µm
Retention efficiency
99.98%
Retention type
Absolute
Cartridge length
20"
Adaptor
DOE with two flat gaskets
Adapter code
DOE
Gasket/O-ring material
Foamed polyethylene gaskets
Operating temperature - max
80 °C
Packaging
15 pcs/box

Eksportér produktspecifikation