Eaton LOFTOP Filter Cartridge, LT-40-120-A-4 (15L), Melt-blown, Polypropylene, 120 µm, 40", Code 4, Silicone O-rings
| Product Name |
Eaton LOFTOP Filter Cartridge
|
| Catalog Number |
F5880666
|
| Product Length/Depth |
1016 mm
|
| Product Weight |
0.78 kg
|
| Certifications |
ISO 9001
|
| Model Code |
LT-40-120-A-4 (15L)
|
| Filter material type |
Polypropylene
|
| Design |
Melt-blown
|
| Inner core material |
Polypropylene
|
| Adapter material |
Polypropylene
|
| End cap material |
Polypropylene
|
| Retention rating |
120 µm
|
| Retention efficiency |
99.98%
|
| Retention type |
Absolute
|
| Cartridge length |
40"
|
| Adaptor |
SOE 222 O-rings without spear
|
| Adapter code |
4
|
| Gasket/O-ring material |
Silicone
|
| Operating temperature - max |
80 °C
|
| Packaging |
15 pcs/box
|