Vidensøgning
Download dokument () af 20
We make what matters work*

F5880891
Modelkode: LT-30-0,5-A-3 (15L)

Eaton LOFTOP Filter Cartridge, LT-30-0,5-A-3 (15L), Melt-blown, Polypropylene, 0.5 µm, 30", Code 3, Silicone O-rings

General specifications

Product Name
Eaton LOFTOP Filter Cartridge
Catalog Number
F5880891
Product Length/Depth
762 mm
Product Weight
0.59 kg
Certifications
ISO 9001
Model Code
LT-30-0,5-A-3 (15L)

PRODUCT SPECIFICATIONS

Filter material type
Polypropylene
Design
Melt-blown
Inner core material
Polypropylene
Adapter material
Polypropylene
End cap material
Polypropylene
Retention rating
0.5
0.5 µm
Retention efficiency
99.98%
Retention type
Absolute
Cartridge length
30"
Adaptor
SOE 226 O-rings double bayonet adapter with spear
Adapter code
3
Gasket/O-ring material
Silicone
Operating temperature - max
80 °C
Packaging
15 pcs/box

Eksportér produktspecifikation