Eaton LOFTOP Filter Cartridge, LT-30-3-A-3 (15L), Melt-blown, Polypropylene, 3.0 µm, 30", Code 3, Silicone O-rings
| Product Name |
Eaton LOFTOP Filter Cartridge
|
| Catalog Number |
F5880894
|
| Product Length/Depth |
762 mm
|
| Product Weight |
0.59 kg
|
| Certifications |
ISO 9001
|
| Model Code |
LT-30-3-A-3 (15L)
|
| Filter material type |
Polypropylene
|
| Design |
Melt-blown
|
| Inner core material |
Polypropylene
|
| Adapter material |
Polypropylene
|
| End cap material |
Polypropylene
|
| Retention rating |
3.0 µm
|
| Retention efficiency |
99.98%
|
| Retention type |
Absolute
|
| Cartridge length |
30"
|
| Adaptor |
SOE 226 O-rings double bayonet adapter with spear
|
| Adapter code |
3
|
| Gasket/O-ring material |
Silicone
|
| Operating temperature - max |
80 °C
|
| Packaging |
15 pcs/box
|