Vidensøgning
Download dokument () af 20
We make what matters work*

F5881305
Modelkode: LT-40-3-A (15L)

Eaton LOFTOP Filter Cartridge, LT-40-3-A (15L), Melt-blown, Polypropylene, 3.0 µm, 40", Code DOE

General specifications

Product Name
Eaton LOFTOP Filter Cartridge
Catalog Number
F5881305
Product Length/Depth
1016 mm
Product Weight
0.67 kg
Certifications
ISO 9001
Model Code
LT-40-3-A (15L)

PRODUCT SPECIFICATIONS

Filter material type
Polypropylene
Design
Melt-blown
Inner core material
Polypropylene
Retention rating
3.0 µm
Retention efficiency
99.98%
Retention type
Absolute
Cartridge length
40"
Adaptor
DOE without two flat gaskets
Adapter code
DOE
Operating temperature - max
80 °C
Packaging
15 pcs/box

Eksportér produktspecifikation