Vidensøgning
Download dokument () af 20
We make what matters work*

F5881331
Modelkode: LT-9-120-A-G (30M)

Eaton LOFTOP Filter Cartridge, LT-9-120-A-G (30M), Melt-blown, Polypropylene, 120 µm, 9.75", Code DOE, foamed polyethylene gaskets

General specifications

Product Name
Eaton LOFTOP Filter Cartridge
Catalog Number
F5881331
Product Length/Depth
247 mm
Product Weight
0.19 kg
Certifications
ISO 9001
Model Code
LT-9-120-A-G (30M)

PRODUCT SPECIFICATIONS

Filter material type
Polypropylene
Design
Melt-blown
Inner core material
Polypropylene
Retention rating
120 µm
Retention efficiency
99.98%
Retention type
Absolute
Cartridge length
9.75"
Adaptor
DOE with two flat gaskets
Adapter code
DOE
Gasket/O-ring material
Foamed polyethylene gaskets
Operating temperature - max
80 °C
Packaging
30 pcs/box

Eksportér produktspecifikation