Vidensøgning
Download dokument () af 20
We make what matters work*

F5881449
Modelkode: LT-40-1-A-4V (15L)

Eaton LOFTOP Filter Cartridge, LT-40-1-A-4V (15L), Melt-blown, Polypropylene, 1.0 µm, 40", Code 4, FKM O-rings

General specifications

Product Name
Eaton LOFTOP Filter Cartridge
Catalog Number
F5881449
Product Length/Depth
1016 mm
Product Weight
0.78 kg
Certifications
ISO 9001
Model Code
LT-40-1-A-4V (15L)

PRODUCT SPECIFICATIONS

Filter material type
Polypropylene
Design
Melt-blown
Inner core material
Polypropylene
Adapter material
Polypropylene
End cap material
Polypropylene
Retention rating
1.0 µm
Retention efficiency
99.98%
Retention type
Absolute
Cartridge length
40"
Adaptor
SOE 222 O-rings without spear
Adapter code
4
Gasket/O-ring material
FKM
Operating temperature - max
80 °C
Packaging
15 pcs/box

Eksportér produktspecifikation