Eaton HAYFLOW Q Filter Bag, PEXL-5-Q02HAY-08L, Size 02: Dia 7 x 28" L (180 x 700 mm), Polyester, 5.0 µm, High-Efficiency
| Product Name |
Eaton HAYFLOW Q Filter Bag
|
| Catalog Number |
F5890399
|
| Product Length/Depth |
700 mm
|
| Product Weight |
0.5 kg
|
| Certifications |
ISO 9001
Kosher Halal |
| Model Code |
PEXL-5-Q02HAY-08L
|
| Capacity type |
High-capacity
|
| Construction type |
Welded
|
| Cover layer material |
NMO
|
| Filter material type |
Polyester
|
| Filter media type |
Needlefelt
|
| Retention type |
High efficiency
|
| Ring type |
Polyester SENTINEL ring
|
| Filter bag size |
Size 02: Dia 7 x 28” L (180 x 700 mm)
|
| Differential pressure - max |
2.5 bar
|
| Retention rating |
5.0 µm
|
| Operating temperature - max |
150 °C
|
| Flow rate - max |
30 m³/h
|
| Filter area |
0.7 m²
|
| Packaging |
5 bags/box
|