Vidensøgning
Download dokument () af 20
We make what matters work*

F610002
Modelkode: EBF-0104-AC09-040B

Eaton ECOLINE Single Bag Filter Housing, EBF-0104-AC09-040B, No. of Bags 1, Bag Size 04, Stainless Steel, 9 Bar, BSP female DN40

Generelle specifikationer

Product Name
Eaton ECOLINE Single Bag Filter Housing
Catalog Number
F610002
Product Length/Depth
114 mm
Product Height
514 mm
Product Width
220 mm
Product Weight
4.5 kg
Certifications
ISO 9001
Model Code
EBF-0104-AC09-040B

Produktspecifikationer

Closure type
V-Clamp
Code stamp
None
Filter bag size
04: Dia 4 x 15"L (100 x 380mm)
Number of filter bags
1
Design pressure - max
9 bar
Connection type (inlet/outlet)
BSP female
Connection size (inlet/outlet)
DN40
Material
SS 316 Ti (1.4571)
Stainless Steel 316 Ti (1.4571)

Eksportér produktspecifikation