Vidensøgning
Download dokument () af 20
We make what matters work*

F610005
Modelkode: SBF-0103-AD16-040B

Eaton SIDELINE Bag Filter Housing, SBF-0103-AD16-040B, No. of Bags 1, Bag Size 03, Stainless Steel, 16 Bar, BSP female DN40

General specifications

Product Name
Eaton SIDELINE Bag Filter Housing
Catalog Number
F610005
Product Length/Depth
114 mm
Product Height
460 mm
Product Width
190 mm
Product Weight
12 kg
Certifications
ISO 9001
Model Code
SBF-0103-AD16-040B

Produktspecifikationer

Closure type
Swing bolts/hexnuts
Code stamp
None
Filter bag size
03: Dia 4 x 9"L (100 x 230mm)
Number of filter bags
1
Design pressure - max
16 bar
Connection type (inlet/outlet)
BSP female
Connection size (inlet/outlet)
DN40
Material
1.4408 + 1.4571
Stainless Steel 1.4408 + 1.4571

Eksportér produktspecifikation