Vidensøgning
Download dokument () af 20
We make what matters work*

F610019
Modelkode: FBF-0102-AD10-050D

Eaton FLOWLINE Single Bag Filter Housing, FBF-0102-AD10-050D, No. of Bags 1, Bag Size 02, Stainless Steel, 10 Bar, DIN flange DN50

General specifications

Product Name
Eaton FLOWLINE Single Bag Filter Housing
Catalog Number
F610019
Product Length/Depth
195 mm
Product Height
1051 mm
Product Width
265 mm
Product Weight
23 kg
Certifications
ISO 9001
Model Code
FBF-0102-AD10-050D

Produktspecifikationer

Closure type
Swing bolts/hexnuts
Code stamp
None
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Housing volume
27 l
Number of filter bags
1
Design pressure - max
10 bar
Connection type (inlet/outlet)
DIN flange
Connection size (inlet/outlet)
DN50
Material
1.4408 + 1.4571
Stainless Steel 1.4408 + 1.4571

Eksportér produktspecifikation