Vidensøgning
Download dokument () af 20
We make what matters work*

F610026
Modelkode: SBF-0102-AD10-080D

Eaton SIDELINE Bag Filter Housing, SBF-0102-AD10-080D, No. of Bags 1, Bag Size 02, Stainless Steel, 10 Bar, DIN flange DN80

General specifications

Product Name
Eaton SIDELINE Bag Filter Housing
Catalog Number
F610026
Product Length/Depth
219 mm
Product Height
1070 mm
Product Width
365 mm
Product Weight
46 kg
Certifications
ISO 9001
Model Code
SBF-0102-AD10-080D

Produktspecifikationer

Closure type
Swing bolts/hexnuts
Code stamp
None
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Number of filter bags
1
Design pressure - max
10 bar
Connection type (inlet/outlet)
DIN flange
Connection size (inlet/outlet)
DN80
Material
1.4408 + 1.4571
Stainless Steel 1.4408 + 1.4571

Eksportér produktspecifikation