Eaton MAXILINE VMBF Bag Filter Housing, VMBF-0402-AC10-100DX, No. of Bags 4, Bag Size 02, Stainless Steel, 10 Bar, DIN flange DN100
| Product Name |
Eaton MAXILINE VMBF Bag Filter Housing
|
| Catalog Number |
F610194A
|
| Product Length/Depth |
559 mm
|
| Product Height |
1727 mm
|
| Product Width |
800 mm
|
| Product Weight |
220 kg
|
| Certifications |
ISO 9001
|
| Model Code |
VMBF-0402-AC10-100DX
|
| Closure type |
QIC-LOCK V-Clamp
|
| Code stamp |
CE stamp
|
| Filter bag size |
02: Dia 7 x 32"L (180 x 810mm)
|
| Number of filter bags |
4
|
| Design pressure - max |
10 bar
|
| Connection type (inlet/outlet) |
DIN flange
|
| Connection size (inlet/outlet) |
DN100
|
| Material |
SS 316 Ti (1.4571)
Stainless Steel 316 Ti (1.4571) |