Vidensøgning
Download dokument () af 20
We make what matters work*

F610197
VMBF-0402-AS10-100DT

Eaton MAXILINE VMBF Bag Filter Housing, VMBF-0402-AS10-100DT, No. of Bags 4, Bag Size 02, Stainless Steel, 10 Bar, DIN flange DN100

Generelle specifikationer

Product Name
Eaton MAXILINE VMBF Bag Filter Housing
Catalog Number
F610197
Product Length/Depth
559 mm
Product Height
1727 mm
Product Width
800 mm
Product Weight
220 kg
Certifications
ISO 9001
Model Code
VMBF-0402-AS10-100DT

Produktspecifikationer

Closure type
QIC-LOCK V-Clamp
Code stamp
None
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Number of filter bags
4
Design pressure - max
10 bar
Connection type (inlet/outlet)
DIN flange
Connection size (inlet/outlet)
DN100
Material
SS 316L (1.4404)
Stainless Steel 316L (1.4404)

Eksportér produktspecifikation