Eaton MAXILINE VMBF Bag Filter Housing, VMBF-0802-AS10-150DT, No. of Bags 8, Bag Size 02, Stainless Steel, 10 Bar, DIN flange DN150
| Product Name |
Eaton MAXILINE VMBF Bag Filter Housing
|
| Catalog Number |
F610198
|
| Product Length/Depth |
800 mm
|
| Product Height |
2083 mm
|
| Product Width |
1042 mm
|
| Product Weight |
440 kg
|
| Certifications |
ISO 9001
|
| Model Code |
VMBF-0802-AS10-150DT
|
| Closure type |
QIC-LOCK V-Clamp
|
| Code stamp |
None
|
| Filter bag size |
02: Dia 7 x 32"L (180 x 810mm)
|
| Number of filter bags |
8
|
| Design pressure - max |
10 bar
|
| Connection type (inlet/outlet) |
DIN flange
|
| Connection size (inlet/outlet) |
DN150
|
| Material |
SS 316L (1.4404)
Stainless Steel 316L (1.4404) |