Vidensøgning
Download dokument () af 20
We make what matters work*

F610203
Modelkode: VMBF-0802-AC10-150DTX

Eaton MAXILINE VMBF Bag Filter Housing, VMBF-0802-AC10-150DTX, No. of Bags 8, Bag Size 02, Stainless Steel, 10 Bar, DIN flange DN150

Generelle specifikationer

Product Name
Eaton MAXILINE VMBF Bag Filter Housing
Catalog Number
F610203
Product Length/Depth
800 mm
Product Height
2083 mm
Product Width
1042 mm
Product Weight
440 kg
Certifications
ISO 9001
Model Code
VMBF-0802-AC10-150DTX

Produktspecifikationer

Closure type
QIC-LOCK V-Clamp
Code stamp
CE stamp
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Number of filter bags
8
Design pressure - max
10 bar
Connection type (inlet/outlet)
DIN flange
Connection size (inlet/outlet)
DN150
Material
SS 316 Ti (1.4571)
Stainless Steel 316 Ti (1.4571)

Eksportér produktspecifikation