Vidensøgning
Download dokument () af 20
We make what matters work*

F631042
Modelkode: VMBF-0802-BB06-150DT-11SEN-M

Eaton MAXILINE VMBF Bag Filter Housing, VMBF-0802-BB06-150DT-11SEN-M, No. of Bags 8, Bag Size 02, Stainless Steel, 6 Bar, DIN flange DN150

General specifications

Product Name
Eaton MAXILINE VMBF Bag Filter Housing
Catalog Number
F631042
Product Length/Depth
800 mm
Product Height
2083 mm
Product Width
1042 mm
Product Weight
440 kg
Certifications
ISO 9001
Model Code
VMBF-0802-BB06-150DT-11SEN-M

Produktspecifikationer

Closure type
QIC-LOCK V-Clamp
Code stamp
None
Lid lift style
Spring assist
Surface finishing (inside)
Glass bead-blasted
Surface finishing (outside)
Glass bead-blasted
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Number of filter bags
8
Design pressure - max
6 bar
Connection type (inlet/outlet)
DIN flange
Connection size (inlet/outlet)
DN150
Material
SS 304 (1.4301)
Stainless Steel 304 (1.4301)

Eksportér produktspecifikation