Download dokument () af 20
We make what matters work*

F707B7-32HR

Eaton Crouse-Hinds series Pauluhn 707 industrial globe and guard, Medium base, 2" box depth, 50/60 Hz, Clear heat resistant glass globe, With cast brass guard, Compact fluorescent, Brass, CF max. lamp size, Wall mount, 120 Vac, 32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 707 industrial globe and guard
Catalog Number
F707B7-32HR
UPC
662276674073
Product Length/Depth
6.75 in
Product Height
11.75 in
Product Width
5.13 in
Product Weight
10.2 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66
Base type
Medium
Box depth
2"
Globe color
Clear
Globe material
Heat-resistant glass
Guard type
With cast guard
Guard material
Brass
Lamp type
Compact fluorescent
Material
Brass
Lamp size - max
CF
Wattage
32W
Mounting Method
Wall
Frequency rating
50/60 Hz
Voltage rating
120 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.