Eaton Crouse-Hinds series Redapt FBA union, End 1: M32 Metric, End 2: M32 Metric, Male, Female, Brass, Electroless nickel plating, Straight
| Product Name |
Eaton's Crouse-Hinds series Redapt FBA union
|
| Catalog Number |
FBA4242Y
|
| EAN |
5056039088606
|
| Product Length/Depth |
74.2 mm
|
| Product Height |
40.328 mm
|
| Product Width |
34.925 mm
|
| Product Weight |
0.356 kg
|
| Compliances |
IEC
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC
|
| Ingress protection (IP) ratings |
IP66
IP68 |
| Material |
Brass
|
| End 1 Size |
M32
|
| End 1 Type |
Metric
|
| End 2 Size |
M32
|
| End 2 Type |
Metric
|
| Gender end 1 |
Male
|
| Gender end 2 |
Female
|
| Plating |
Electroless nickel
|
| Shape |
Straight
|