Download dokument () af 20
We make what matters work*

FBN28NHB

Eaton Crouse-Hinds series Pauluhn FBN marine interior, 60 Hz, Acrylic lens, T5, Aluminum, Wall mount, 2-lamp, Marine habitation berth light (6 watt nightlight), Berth type, 120 Vac, 8W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn FBN marine interior
Catalog Number
FBN28NHB
UPC
662276393387
Product Length/Depth
14.38 in
Product Height
3.5 in
Product Width
4.25 in
Product Weight
3.2 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T5
Material
Aluminum
Number of lamps
2-lamp
Wattage
8W
Mounting Method
Wall
Frequency rating
60 Hz
Special features
Marine habitation berth light (6 watt nightlight)
Type
Berth
Voltage rating
120 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.