Download dokument () af 20
We make what matters work*

FBR28

Eaton Crouse-Hinds series Pauluhn FBR marine interior, 60 Hz, Acrylic lens, T5, Galvanized steel, Wall mount, 2-lamp, Berth type, 120 Vac, 8W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn FBR marine interior
Catalog Number
FBR28
UPC
662276393448
Product Length/Depth
12.63 in
Product Height
3.31 in
Product Width
2.5 in
Product Weight
2.4 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T5
Material
Galvanized steel
Number of lamps
2-lamp
Wattage
8W
Mounting Method
Wall
Frequency rating
60 Hz
Type
Berth
Voltage rating
120 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.