Download dokument () af 20
We make what matters work*

FDC1 SA

Eaton Crouse-Hinds series Condulet FD device box, Deep, Copper-free aluminum, Single-gang, C shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FDC1 SA
UPC
782274745114
Product Length/Depth
6.03 in
Product Height
2.75 in
Product Width
2.69 in
Product Weight
1.25 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Depth
Deep
Trade size
1/2"
Shape
C
Number of gangs
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.