Plug - size 10 - 5 contacts size 16 - Female; FEDF10PLN0516SAY
| Product Name |
Eaton Souriau SWIM series dry mate connectors for shallow water immersion
|
| Catalog Number |
FEDF10PLN0516SAY
|
| Product Length/Depth |
52.5 mm
|
| Product Height |
25.9 mm
|
| Product Width |
25.9 mm
|
| Product Weight |
0 g
|
| Connector type |
Plug
|
| Contact gender |
Socket (Female)
|
| Coupling type |
Thread
|
| Shell size |
10
|
| Number Of Contacts |
5
|