Download dokument () af 20
We make what matters work*

FLXTSWC20C1
Modelkode: PDU FLXG2 SW 1U C20 1P 16A 8xC13

Eaton Switched FlexPDU Gen2, 1U, 1U, C20 input, 2.5m cord, 1ph, 3.7kW, 16A, 200-240V, 8 outlets (8)C13

General specifications

Product Name
Eaton Flex PDU G2
Catalog Number
FLXTSWC20C1
EAN
3553340697425
Product Length/Depth
44.4 mm
Product Height
484 mm
Product Width
180 mm
Product Weight
3.3 kg
Compliances
LVD Directive (CB)
EMC Directive
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Certifications
EN IEC 63000
EN 55032
RCM
Ukr
CE
EAC
Cm
IEC 62368-1
Model Code
PDU FLXG2 SW 1U C20 1P 16A 8xC13

Electrical input

Input connection
IEC-320 C20
Wattage
3.7 kW max
Amperage Rating
16A
Input voltage
200-240V
Phase
Single-phase
Circuit breaker
0
Frequency rating
50-60 Hz
Cord length
2.5m

Electrical output

Outlets
8 outlets (8)C13
Number of Outputs C13
8
Number of Outputs C19
0
Number of outlets with earth pin
8

Technology & communications

Type
Rack PDU
Outlet control
Yes
Special features
  • Locking outlets
  • Pure copper used for main circuit conductors
  • provided
  • High-operating temperature resilience up to 50°C
  • Measurement accuracy ±1%
  • Ethernet port speed 10/100 Mbs
  • Supported protocols and standards: HTTPS, SSH, SNMP v1 v2c v3, SMTP, DHCP, NTP, TELNET, as well as IPv4 and IPv6
  • Full-featured network management through Web or SNMP
  • Hot-swappable network Management module
  • Remote on/off outlet switching
  • Grouped outlet control
  • Metered input measurement (current, power, energy consumption, power factor, etc.)
Ethernet interface
Yes
SNMP
Yes
Communication
Yes

Additional specifications

Operating Temperature
32° to 122°F (0° to 50°C)
Color
Black

Eksportér produktspecifikation

Brochurer

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.

Har du brug for produktsupport?

Støtte fra Eaton

Tekniske forespørgsler

Udfyld denne formular