Download dokument () af 20
We make what matters work*

FLXTSWC20C2
Modelkode: PDU FLXG2 SW 0U C20 1P 16A 20xC13,4xC19

Eaton Switched FlexPDU Gen2, 0U, 36U, C20 input, 2.5m cord, 1ph, 3.7kW, 16A, 200-240V, 24 outlets (20)C13, (4)C19

General specifications

Product Name
Eaton Flex PDU G2
Catalog Number
FLXTSWC20C2
EAN
3553340697432
Product Length/Depth
44.4 mm
Product Height
1567 mm
Product Width
52 mm
Product Weight
4 kg
Compliances
LVD Directive (CB)
EMC Directive
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Certifications
EN IEC 63000
EN 55032
RCM
Ukr
CE
EAC
Cm
IEC 62368-1
Model Code
PDU FLXG2 SW 0U C20 1P 16A 20xC13,4xC19

Electrical input

Input connection
IEC-320 C20
Wattage
3.7 kW max
Amperage Rating
16A
Input voltage
200-240V
Phase
Single-phase
Circuit breaker
0
Frequency rating
50-60 Hz
Cord length
2.5m

Electrical output

Outlets
24 outlets (20)C13, (4)C19
Number of Outputs C13
20
Number of Outputs C19
4
Number of outlets with earth pin
24

Technology & communications

Type
Rack PDU
Outlet control
Yes
Special features
  • Locking outlets
  • Pure copper used for main circuit conductors
  • High-operating temperature resilience up to 50°C
  • Measurement accuracy ±1%
  • Ethernet port speed 10/100 Mbs
  • Supported protocols and standards: HTTPS, SSH, SNMP v1 v2c v3, SMTP, DHCP, NTP, TELNET, as well as IPv4 and IPv6
  • Full-featured network management through Web or SNMP
  • Hot-swappable network Management module
  • Remote on/off outlet switching
  • Grouped outlet control
  • Metered input measurement (current, power, energy consumption, power factor, etc.)
Ethernet interface
Yes
SNMP
Yes
Communication
Yes

Additional specifications

Operating Temperature
32° to 122°F (0° to 50°C)
Color
Black

Eksportér produktspecifikation

Har du brug for produktsupport?

Støtte fra Eaton

Tekniske forespørgsler

Udfyld denne formular