Download dokument () af 20
We make what matters work*

FMR115NSP

Eaton Crouse-Hinds series Pauluhn FMR marine interior, 60 Hz, Acrylic lens, T8, Galvanized steel, Wall mount, 1-lamp, No switch provided, Mirror type, 120 Vac, 15W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn FMR marine interior
Catalog Number
FMR115NSP
UPC
662276874428
Product Length/Depth
18.5 in
Product Height
4.31 in
Product Width
2.5 in
Product Weight
3.5 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T8
Material
Galvanized steel
Number of lamps
1-lamp
Wattage
15W
Mounting Method
Wall
Frequency rating
60 Hz
Special features
No switch provided
Type
Mirror
Voltage rating
120 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.