Download dokument () af 20
We make what matters work*

FR120J

Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior, 60 Hz, 2 ft, Acrylic lens, T12, Aluminum, Recessed ceiling mount, 1-lamp, 120 Vac, 20W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior
Catalog Number
FR120J
UPC
662276396616
Product Length/Depth
29.13 in
Product Height
4.94 in
Product Width
9.13 in
Product Weight
10.5 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp length
2 ft
Lens material
Acrylic
Light type
T12
Material
Aluminum
Number of lamps
1-lamp
Wattage
20W
Mounting Method
Recessed ceiling
Frequency rating
60 Hz
Voltage rating
120 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.