Download dokument () af 20
We make what matters work*

FR217J

Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior, 50/60 Hz, 2 ft, Acrylic lens, T8, Aluminum, Recessed ceiling mount, 2-lamp, 120-277 Vac, 17W

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior
Catalog Number
FR217J
UPC
662276396647
Product Length/Depth
29.13 in
Product Height
4.94 in
Product Width
9.13 in
Product Weight
10 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp length
2 ft
Lens material
Acrylic
Light type
T8
Material
Aluminum
Number of lamps
2-lamp
Wattage
17W
Mounting Method
Recessed ceiling
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.