Download dokument () af 20
We make what matters work*

FRD332EMT2

Eaton Crouse-Hinds series Pauluhn Meridian FRD marine interior, 50/60 Hz, 4 ft, Acrylic lens, T8, Galvanized steel, Recessed ceiling mount, 3-lamp, Emergency battery back-up ballast, one lamp, 277V max., test switch, 120-277 Vac, 32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FRD marine interior
Catalog Number
FRD332EMT2
UPC
662276874121
Product Length/Depth
50.97 in
Product Height
4.63 in
Product Width
10.81 in
Product Weight
23.5 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp length
4 ft
Lens material
Acrylic
Light type
T8
Material
Galvanized steel
Number of lamps
3-lamp
Wattage
32W
Mounting Method
Recessed ceiling
Frequency rating
50/60 Hz
Special features
Emergency battery back-up ballast, one lamp, 277V max., test switch
Voltage rating
120-277 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.